Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
MPE - Hexagonal spacer - Steel
Bill of material
HPC - MPE5-10/B
REF
Part number
MPE5-10/B
M
Thread diameter
M5 mm
L1
mm
L2
6 mm
L3
8 mm
L4
1.40 mm
AF
8 mm
R
0.20 mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.