User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HPC
Description
BAP - Clamping collar - Plastic
Bill of material
HPC - BAP-25
REF
Part number
BAP-25
TYPE
D
ØD
25 mm
A1
- mm
DE
ØDe
45 mm
DP
ØDp
35 mm
W
14 mm
K
-
MAS
Weigth
0.02 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.