User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HPC
Description
EP-1 - Coiled spring pin - ISO 8750 - Stainless steel 304
Bill of material
HPC - EP1.5-6/B
REF
Part number
EP1.5-6/B
DN
Nom. Diam
1.5 mm
DMIN
Min. Diam.
1.62 mm
DMAX
Max. Diam.
1.73 mm
L
mm
B
1.40 mm
C
0.50 mm
DOMIN
Min. hole diameter
1.50 mm
DOMAX
Max. hole diameter
1.60 mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.