User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HPC
Description
PLS - Cylindrical spacer - Stainless steel 303
Bill of material
HPC - PLS3-5/B
REF
Part number
PLS3-5/B
DA
Nominal diameter A
3 mm
A
3.2 mm
D
6 mm
L
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D